
Brand: Killark
Catalog ID: GO-8177
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Plug
Application
Catalog Number
GO-8177
EU RoHS Indicator
Contact Manufacturer
Series
GO Series
Type
UPC
783936220444
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.07
Height
1.25 in
Length
6.31 in
Width
2.25 in
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827
Action
Plug
Carton Quantity
5