
Brand: Killark
Catalog ID: GOB4-R230C N34
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Momentary
Actuator
Pilot Light and Momentary Pushbutton
Application
Catalog Number
GOB4-R230C N34
Color
Red
EU RoHS Indicator
Contact Manufacturer
Operating Cycles
10,000 hrs
Series
GO Series
Type
UPC
783936224268
Depth
4 in
Gross Weight with Packaging
1
Amperage Rating
10 A
Frequency Rating
50/60 Hz
Voltage Rating
250 V
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E12379
Action
Momentary
Actuator
Pilot Light and Momentary Pushbutton
Operating Cycles
10,000 hrs