HUBBELL CANADA
Image of GOB3-R4C N34 G Series -Long 24V Pilot Light Operator - Red Lens With Blank Nameplate

G Series -Long 24V Pilot Light Operator - Red Lens With Blank Nameplate

Brand: Killark

Catalog ID: GOB3-R4C N34

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Actuator

Pilot Light

Ambient Temp. Range

Application

Catalog Number

GOB3-R4C N34

Color

Red

EU RoHS Indicator

Contact Manufacturer

Operating Cycles

10,000 hrs

Series

GO

Type

UPC

783936374994

Dimensions

Depth

2-3/4

Dimensions

6.75 in x 2.25 in x 2 in

Gross Weight with Packaging

0.36

Height

2 in

Length

6.75 in

Width

2.25 in

Electrical Ratings

Amperage Rating

0.07 A

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Operational

Actuator

Pilot Light

Ambient Temp. Range

Operating Cycles

10,000 hrs

Logistics

Carton Quantity

1