HUBBELL CANADA
Image of GO15726-R G Series - Replacement Lens Guard Assembly - Red Lens

G Series - Replacement Lens Guard Assembly - Red Lens

Brand: Killark

Catalog ID: GO15726-R

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Actuator

Lens Guard Replacement

Application

Catalog Number

GO15726-R

Color

Red

EU RoHS Indicator

Contact Manufacturer

Series

GO Series

Type

UPC

783936998701

Dimensions

Gross Weight with Packaging

0.18

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Actuator

Lens Guard Replacement