
Brand: Killark
Catalog ID: GOMLOCK
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Lockout
Application
Catalog Number
GOMLOCK
EU RoHS Indicator
Contact Manufacturer
Series
GO Series
Type
UPC
783936225036
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.25
Height
1.25 in
Length
6.31 in
Width
2.25 in
EU RoHS Indicator
Contact Manufacturer
Action
Lockout