HUBBELL CANADA
Gangable Box, 3" Deep, Flush Ears, Nmd90 And Bx90, 1004LUBAR
Image of 1004LUBAR Gangable Box, 3" Deep, Flush Ears, Nmd90 And Bx90, 1004LUBAR
Image of 1004LUBAR Gangable Box, 3" Deep, Flush Ears, Nmd90 And Bx90, 1004LUBAR
play
3D View
Image of 1004LUBAR Gangable Box, 3" Deep, Flush Ears, Nmd90 And Bx90, 1004LUBAR

Gangable Box, 3" Deep, Flush Ears, Nmd90 And Bx90, 1004LUBAR

Brand: TradeSelect

Catalog ID: 1004LUBAR

Device Box 3 Inches Deep, With Flush Ears, Gangable, NMD90 and BX90.

Device Box 3 Inches Deep, With Flush Ears, Gangable, NMD90 and BX90

This voluminous Hubbell® Gangable Device Box offers smooth flat external sides and flush ears that grip on the drywall. It works best in rework installation. When used for rework, this device box will need to be secured onto the drywall with a pair of sup

General

Application

Bracket Type

No Bracket

Catalog Number

1004LUBAR

Color

Gray

Drawn or Welded

Welded

Ends Cable

4

Gangable

Yes

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Sub Brand

Type

UPC

626463020654

Wiring System

Dimensions

Actual Depth

3 in

Raised Ground

Yes

Weight

0.54 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

Yes

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Pallet Quantity

2100