HUBBELL CANADA
Image of GAR1426SE GAR1426SE, Mech Ground Conn, Cable to Rod or Pipe
Image of GAR1426SE GAR1426SE, Mech Ground Conn, Cable to Rod or Pipe

GAR1426SE, Mech Ground Conn, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR1426SE

Mechanical Grounding Conn, Cable to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), #7 - #8 Rebar, 7/8" to 1 " Rod, 1/2" - 3/4" Pipe, -SE for split lock washer

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR1426SE

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)

Product Type

Mechanical

U Bolt Type

249

UPC

781810117194

UPC 14 Digit GTIN

00781810117194

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Dimension - Outside Diameter inch

1.05 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4;3;2;1;1/0;2/0;3/0

Conductor - Copper Solid Size Range

4-3/0

Conductor - Copper Str Size

5;4;3;2;1;1/0;2/0

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

1/2;3/4

Conductor - Copper Tube Std Size Range

1/2-3/4

Conductor - Rebar Size

7;8

Conductor - Rebar Size Range

7-8

Conductor - Rod Size

7/8;1

Conductor - Rod Size Range

7/8-1

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1

Pallet Quantity

1