

Brand: Burndy
Catalog ID: GAR1428CG1
Catalog Number
GAR1428CG1
Installation Torque Recommended in-lb
170
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)
Product Type
Mechanical
U Bolt Type
249
UPC
621945011946
UPC 14 Digit GTIN
00621945011946
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Rod Size Range
3/4" IPS to 2/0
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
Installation Torque Recommended in-lb
170