HUBBELL CANADA
GAR1526, Mech Grounding Connector, Cable to Rod or Pipe
Image of GAR1526 GAR1526, Mech Grounding Connector, Cable to Rod or Pipe
Image of GAR1526 GAR1526, Mech Grounding Connector, Cable to Rod or Pipe
Image of GAR1526 GAR1526, Mech Grounding Connector, Cable to Rod or Pipe
1
+2
1

GAR1526, Mech Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR1526

Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), #9 - #10 Rebar, 1-1 /8" to 1-1/4" Rod, 1" Pipe

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube Fence Posts, Direct Burial Applications

Catalog Number

GAR1526

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Bright Dipped

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

244

UPC

781810232606

UPC 14 Digit GTIN

00781810232606

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Dimension - Outside Diameter inch

1.31 in

Dimension - Width fraction

2-5/8 in

Dimension - Width inch

2.62 in

Dimension - Width mm

67 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

1 IPS IPS

Conductor - Copper Tube Std Size Range

1 IPS IPS

Conductor - Pipe or Round Tube Size Range

1 in

Conductor - Rebar Size

9 ;10

Conductor - Rebar Size Range

9 -10

Conductor - Rod Size

1.120-1.31 in

Conductor - Rod Size Range

1 1/8 in-1 1/4 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Logistics

Carton Quantity

20

Pallet Quantity

1800