HUBBELL CANADA
GAR1629TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plated
Image of GAR1629TN GAR1629TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plated
Image of GAR1629TN GAR1629TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plated

GAR1629TN, Mech Ground Conn, Cable to Rod/Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR1629TN

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 1-1/4" Pipe, 1-3/8"-1-1/2" Rod, #11 Rebar, Tin Plated, One Wrench Installation

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR1629TN

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Yes

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)

Product Type

Mechanical

U Bolt Type

204

UPC

781810117064

UPC 14 Digit GTIN

00781810117064

Dimensions

Dimension - B Length inch

1.88 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.51 in

Dimension - Outside Diameter inch

1.66 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

250 Kcmil

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

1 1/4

Conductor - Copper Tube Std Size Range

1 1/4

Conductor - Pipe or Round Tube Size Range

1-1/4 in

Conductor - Rebar Size

11

Conductor - Rebar Size Range

11

Conductor - Rod Size

1.380-1.66 in

Conductor - Rod Size Range

1 1/2-1 5/8

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Logistics

Carton Quantity

1

Pallet Quantity

1