

Brand: Burndy
Catalog ID: GAR3907TC
Application
For Direct Burial, Water Pipe As Well As Structural And Reinforcing Rod Shapes
Catalog Number
GAR3907TC
Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
3
Physical Attribute - Pad Configuration
3.63 x 2.67 - 3 Holes
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Water Pipe Grounding Connectors
Product Type
Mechanical
Sub Brand
MECHANICAL CONNECTOR
Type
Rod or Tube Clamp with Mounting Pad
U Bolt Type
1028
UPC
781810001608
UPC 14 Digit GTIN
00781810001608
Dimension - Bolt Size fraction
3/8
Dimension - Height inch
10.00 in
Dimension - Height mm
254 mm
Dimension - Length Overall inch
3.63 in
Dimension - Outside Diameter inch
8.62 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Dimension - Width inch
11.25 in
Dimension - Width mm
286 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Tube EH Size
8
Conductor - Pipe or Round Tube Size
8 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
240 lb-in
Physical Attribute - Number of Holes
3
Physical Attribute - Pad Configuration
3.63 x 2.67 - 3 Holes
Carton Quantity
4
Pallet Quantity
1