

Brand: Burndy
Catalog ID: GAR6426TN
Catalog Number
GAR6426TN
Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Plated
No
Plating Type
Tin
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Single Conductor(GAR)
Product Type
Mechanical
UPC
781810544266
UPC 14 Digit GTIN
00781810544266
Dimension - B Length inch
1.19 in
Dimension - L Length Overall mm
40 mm
Dimension - Width inch
2.06 in
Dimension - Width mm
52 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
4 AWG-2/0 AWG
Conductor - Pipe or Round Tube Size
3/8 in
Conductor - Rod Size
0.625in - 0.75in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 lb-in
Carton Quantity
1
Pallet Quantity
1