HUBBELL CANADA
Image of GASK576 GASK576 - 2" Neoprene Duraloy 7 Cover Gasket
*Representative image
Image of GASK576 GASK576 - 2" Neoprene Duraloy 7 Cover Gasket

GASK576 - 2" Neoprene Duraloy 7 Cover Gasket

Brand: Killark

Catalog ID: GASK576

2" Neoprene Duraloy 7 Cover Gasket

Open cell neoprene.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK576

Color

Black

Material

Neoprene

Product Family

Fittings

Series

Duraloy 7 Series

Type

Gasket

UPC

783936081151

Dimensions

Diameter - Outside

1.22 in

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

0.02

Height

1 in

Hub Size

2"

Length

7 in

Weight

0.02 lb

Width

3 in

Logistics

Carton Quantity

25