

Brand: Burndy
Catalog ID: GB26T4GS
Catalog Number
GB26T4GS
Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Material Type - Screw
Steel - Galvanized
Physical Attribute - Screw Type
Oval Shank Bolt
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
UPC
781810196106
UPC 14 Digit GTIN
00781810196106
Dimension - B Length inch
1.06 in
Dimension - Height inch
2.18 in
Dimension - Height mm
55.4 mm
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.94 in
Dimension - Width fraction
1-5/9 in
Dimension - Width inch
1.56 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range
4 AWG-2/0 AWG
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
4 AWG - 2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 lb-in
Carton Quantity
1
Pallet Quantity
1