HUBBELL CANADA
GB26T4TN, Mech Ground Conn, Cable to Bar, Tin Plated
Image of GB26T4TN GB26T4TN, Mech Ground Conn, Cable to Bar, Tin Plated
Image of GB26T4TN GB26T4TN, Mech Ground Conn, Cable to Bar, Tin Plated

GB26T4TN, Mech Ground Conn, Cable to Bar, Tin Plated

Brand: Burndy

Catalog ID: GB26T4TN

Mechanical Grounding Connector, Cable to 1/2" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), Tin Plated.

  • High copper alloy tin-plated ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB26T4TN

Installation Torque Recommended in-lb

240 lb-in

Plated

No

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810541135

UPC 14 Digit GTIN

00781810541135

Dimensions

Dimension - B Length inch

1.06 in

Dimension - Height inch

2.18 in

Dimension - Height mm

55.4 mm

Dimension - Length Overall inch

0.94 in

Dimension - Width fraction

1-5/9 in

Dimension - Width inch

1.56 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

25

Pallet Quantity

400