HUBBELL CANADA
GB29CG40, Mechanical Grounding Connector, Cable to Bar
Image of GB29CG40 GB29CG40, Mechanical Grounding Connector, Cable to Bar
Image of GB29CG40 GB29CG40, Mechanical Grounding Connector, Cable to Bar

GB29CG40, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB29CG40

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 2/0 AWG (Sol)-250 kcmil, 1/2" Stud, Silicon Bronze Hardware with internal tooth lock washer. No Hex Head Capture Feature.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • Silicon Bronze Hardware

General

Catalog Number

GB29CG40

Installation Torque Recommended in-lb

40

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810422014

UPC 14 Digit GTIN

00781810422014

Dimensions

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

1-7/8 in

Dimension - Width inch

1.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size

2/0 Sol to 250MCM

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

40

Logistics

Carton Quantity

1

Pallet Quantity

1