HUBBELL CANADA
GB29G69HEXT8, Mechanical Grounding Connector, Cable to Bar
Image of GB29G69HEXT8 GB29G69HEXT8, Mechanical Grounding Connector, Cable to Bar
Image of GB29G69HEXT8 GB29G69HEXT8, Mechanical Grounding Connector, Cable to Bar
Image of GB29G69HEXT8 GB29G69HEXT8, Mechanical Grounding Connector, Cable to Bar
Image of GB29G69HEXT8 GB29G69HEXT8, Mechanical Grounding Connector, Cable to Bar
+1
Image of GB29G69HEXT8 GB29G69HEXT8, Mechanical Grounding Connector, Cable to Bar

GB29G69HEXT8, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB29G69HEXT8

Mechanical Grounding Connector, Cable to 1" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, 1.5 IN Width.

  • Mechanical Grounding Connector
  • Cable to 1" Thick Bar
  • 2/0 AWG (Sol)-250 kcmil
  • 1/2" Stud

General

Catalog Number

GB29G69HEXT8

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810458617

UPC 14 Digit GTIN

00781810458617

Dimensions

Dimension - Height inch

1.75 in

Dimension - Height mm

44 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Width fraction

1-24/25 in

Dimension - Width inch

1.96 in

Dimensions

1.96 in x 1.5 in x 2.75 in

Height

2.75 in

Length

1.96 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.5 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12

Minimum Pack Quantity

28

Pallet Quantity

2160