

Brand: Burndy
Catalog ID: GB34T8TN
Catalog Number
GB34T8TN
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Yes
Plating Type
Tin
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
UPC
781810117590
UPC 14 Digit GTIN
00781810117590
Dimension - Height inch
3.32 in
Dimension - Height mm
84.3 mm
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.38 in
Dimension - Width fraction
2-1/3 in
Dimension - Width inch
2.31 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
300 KCMIL - 500 KCMIL
Conductor - Copper Str Size
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
12
Pallet Quantity
432