

Brand: Burndy
Catalog ID: GB39
Catalog Number
GB39
Installation Torque Recommended in-lb
660 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Oval Shank Bolt
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
UPC
781810231357
UPC 14 Digit GTIN
00781810231357
Dimension - B Length inch
1.75 in
Dimension - Height inch
3.28 in
Dimension - Height mm
83.3 mm
Dimension - L Length Overall mm
45 mm
Dimension - Length Overall inch
1.75 in
Dimension - Width fraction
2-3/4 in
Dimension - Width inch
2.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size Range
550 KCMIL - 750 KCMIL
Conductor - Copper Str Size
550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Size Range
550 kcmil - 750 kcmil
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
660 lb-in
Carton Quantity
6
Pallet Quantity
1080