HUBBELL CANADA
Image of GBH26 GBH26, Mech Ground Conn, Cable to Flat, IEEE 837
Image of GBH26 GBH26, Mech Ground Conn, Cable to Flat, IEEE 837

GBH26, Mech Ground Conn, Cable to Flat, IEEE 837

Brand: Burndy

Catalog ID: GBH26

Mechanical Grounding Connector, One Cable to Tower Leg, Equipment or Structure, #4 AWG Sol - 2/0 AWG Str, 1/2" Hardware, Qualified to IEEE 837-2014

  • IEEE 837-2014 Qualified
  • Third-party laboratory test results available
  • UL467
  • High Copper Alloy Cast Body with Silicon Bronze Hardware
  • Parallel or 90° Copper Cable Connection
  • Rated for Direct Burial in earth or concrete
  • Installation Torque: 480 IN-LB

General

Application

Ground Connector for Copper Cable to Bar

Catalog Number

GBH26

Connector Type

Grounding

Construction Material - Main

Copper Alloy

Material

Cast Copper Alloy

Product Family

GB, GBM, GBH

UPC

621945711242

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Industry Standard(s)

  • UL467
  • IEEE 837 2014 Qualified

Configuration

Connector Type

Grounding