HUBBELL CANADA
Image of GBM34W GBM34W, Mech Ground Conn, Cable to Bar, Tin Plated
Image of GBM34W GBM34W, Mech Ground Conn, Cable to Bar, Tin Plated
Image of GBM34W GBM34W, Mech Ground Conn, Cable to Bar, Tin Plated
Image of GBM34W GBM34W, Mech Ground Conn, Cable to Bar, Tin Plated
Image of GBM34W GBM34W, Mech Ground Conn, Cable to Bar, Tin Plated

GBM34W, Mech Ground Conn, Cable to Bar, Tin Plated

Brand: Burndy

Catalog ID: GBM34W

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud, Hot Tin Dipped.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GBM34W

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Yes

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810079386

UPC 14 Digit GTIN

00781810079386

Dimensions

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.38 in

Dimension - Width fraction

2-2/9 in

Dimension - Width inch

2.22 in

Dimension - Width mm

56 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

300 KCMIL - 500 KCMIL

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in