HUBBELL CANADA
Image of GBM44 GBM44, Mechanical Grounding Connector, Cable to Bar
Image of GBM44 GBM44, Mechanical Grounding Connector, Cable to Bar

GBM44, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GBM44

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 800 kcmil - 1000 kcmil, 5/8" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GBM44

Installation Torque Recommended in-lb

660 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810042786

UPC 14 Digit GTIN

00781810042786

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

3.31 in

Dimension - Height mm

84.1 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Width fraction

3-3/50 in

Dimension - Width inch

3.06 in

Dimension - Width mm

78 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

800 KCMIL - 1000 KCMIL

Conductor - Copper Str Size

800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

800 kcmil - 1000 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

660 lb-in

Logistics

Carton Quantity

1

Pallet Quantity

1