HUBBELL CANADA
GC2626T8, Mechanical Grounding Connector, Two Cables to Bar
Image of GC2626T8 GC2626T8, Mechanical Grounding Connector, Two Cables to Bar
Image of GC2626T8 GC2626T8, Mechanical Grounding Connector, Two Cables to Bar

GC2626T8, Mechanical Grounding Connector, Two Cables to Bar

Brand: Burndy

Catalog ID: GC2626T8

Mechanical Grounding Connector, 2 Cables to 1/2" - 1" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str).

  • Mechanical Grounding Conductor
  • 2 Cables to 1/2"-1" Thick Bar
  • 4 AWG Sol-2/0 AWG Str

General

Catalog Number

GC2626T8

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810054321

UPC 14 Digit GTIN

00781810054321

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Width inch

1.57 in

Dimension - Width mm

40 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

12

Pallet Quantity

2400