HUBBELL CANADA
GCB63T13G1SS, Bronze Ground Conn for Static Ground
Image of GCB63T13G1SS GCB63T13G1SS, Bronze Ground Conn for Static Ground
Image of GCB63T13G1SS GCB63T13G1SS, Bronze Ground Conn for Static Ground

GCB63T13G1SS, Bronze Ground Conn for Static Ground

Brand: Burndy

Catalog ID: GCB63T13G1SS

Bronze Ground Connector, 2.28 in L, .63 dia Ball, 1/2" Stud, Stainless Steel hardware

  • Bronze Ground Connector
  • Stainless Steel Hardware

General

Catalog Number

GCB63T13G1SS

Material

Copper

Product Type

Mechanical

UPC

781810450222

UPC 14 Digit GTIN

00781810450222

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

7400