HUBBELL CANADA
GCBB-30Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Center w/ Circuit Breaker, 30A Trip Quicklag, 2-Pole, 120/240VAC, Hub Size 3/4"
Image of GCBB-30Q2 GCBB-30Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Center w/ Circuit Breaker, 30A Trip Quicklag, 2-Pole, 120/240VAC, Hub Size 3/4"
Image of GCBB-30Q2 GCBB-30Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Center w/ Circuit Breaker, 30A Trip Quicklag, 2-Pole, 120/240VAC, Hub Size 3/4"
Discontinued

GCBB-30Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Center w/ Circuit Breaker, 30A Trip Quicklag, 2-Pole, 120/240VAC, Hub Size 3/4"

Brand: Killark

Catalog ID: GCBB-30Q2

GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center With Cutler-Hammer Circuit Breaker - 30A Trip Quicklag - One 2-Pole -120/240VAC - Hub Size 3/4 In-14 NPT

  • Compact rectangular enclosure with threaded cover allows easy access.
  • Provided with two 3/4"-14 NPT drilled and tapped conduit openings, one top and two bottom.
  • Eaton (Cutler-Hammer) Type QC Quicklag Circuit Breakers (These assemblies include the breaker as indicated).
  • Push pull handle mechanism operates circuit breakers.
  • Handle mechanism supplied as standard with "Lockout" in OFF position.
  • Enclosures are made from copper free cast aluminum alloy (less than 4/10 of 1%).
  • Special combinations of breaker amperage are available, consult factory for details.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against rain, sleet and damage from external ice formation.

General

Application

Indoor and outdoor hazardous areas where flammable gases or vapors, combustile dusts, or easily ignitable fibers or flyings may be present. Provides overcurrent and short circuit protection of branch lighting, heating, and appliance circuits.

Catalog Number

GCBB-30Q2

Enclosure Type

Threaded

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Wall
  • Wall

Operating Temperature Celcius Max

40 Degree

Product Family

Distribution Equipement

Series

GCBB Series

Type

Circuit Breaker Enclosure

UPC

783936205090

Dimensions

Depth

6.625 in

Diameter - Inside

4.88 in

Dimensions

11.5 in x 8.125 in x 6.875 in

Gross Weight with Packaging

12.1

Height

6.875 in

Length

11.5 in

Weight

12 lb

Width

8.125 in

Electrical Ratings

Frequency Rating

60 Hz

Conductor Related

Number Of Poles

4

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3R, 7(B, C, D), 9(E, F, G)

UL File Number

E83969

Operational

Operating Temperature Celcius Max

40 Degree