HUBBELL CANADA
Image of GCC12350-BC GCC12350-BC 50' 12/3 Industrial Duty Cord Reel w/Bare Cord

GCC12350-BC 50' 12/3 Industrial Duty Cord Reel w/Bare Cord

OR

Brand: Gleason Reel

Catalog ID: GCC12350-BC

50' 12/3 Industrial Duty Cord Reel w/Bare Cord

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC12350-BC

Product Category

Reels

Type

Bare Cord

UPC

783246000996

Dimensions

Weight

42.2 lb

Conductor Related

Cord Length

50 ft

Number of Conductors

3

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

cULus