HUBBELL CANADA
Image of GCH2626 GCH2626, Mech Ground, Cable to Flat, IEEE 837
Image of GCH2626 GCH2626, Mech Ground, Cable to Flat, IEEE 837

GCH2626, Mech Ground, Cable to Flat, IEEE 837

Brand: Burndy

Catalog ID: GCH2626

Cast Cu Alloy, 2 Conductors to Flat Surface. Assembled with Silicon Bronze hardware. Rated for Direct Burial in earth or concrete. Qualified to IEEE 837-2014

  • IEEE 837-2014 Qualified
  • Third-part laboratory test results available
  • UL467
  • High Copper Alloy Cast Body with Silicon Bronze Hardware
  • Parallel or 90° Copper Cable Connection
  • Rated for Direct Burial in earth or concrete
  • Installation Torque: 480 IN-LB

General

Catalog Number

GCH2626

Material

Cast Copper Alloy

Sub Brand

Mechanical Grounding Connector

UPC

621945711235

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Industry Standard(s)

  • UL467
  • IEEE 837 2014 Qualified