HUBBELL CANADA
GCL30T4GS, Mech Ground, Cable to Bar, Galvanized Steel
Image of GCL30T4GS GCL30T4GS, Mech Ground, Cable to Bar, Galvanized Steel

GCL30T4GS, Mech Ground, Cable to Bar, Galvanized Steel

Brand: Burndy

Catalog ID: GCL30T4GS

Mechanical Grounding Connector, 2 Copper Cables to 1/4" - 1/2" Thick Bar, #4 AWG - 300 KCMIL, 1/2" Stud, Galvanized Steel Hardware.

  • Mechanical Grounding Connector
  • 2 Copper Cables to 1/4"-1/2" Thick Bar
  • #4 AWG-300 kcmil
  • 1/2" Stud
  • Galvanized Steel Hardware

General

Catalog Number

GCL30T4GS

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810156704

UPC 14 Digit GTIN

00781810156704

Dimensions

Dimension - Bus Thickness inch

0.25 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.21 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

5 AWG - 300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

EX

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

1

Pallet Quantity

1