HUBBELL CANADA
GCM26T4, Mechanical Grounding Connector, 2 Cables to Bar
Image of GCM26T4 GCM26T4, Mechanical Grounding Connector, 2 Cables to Bar
Image of GCM26T4 GCM26T4, Mechanical Grounding Connector, 2 Cables to Bar

GCM26T4, Mechanical Grounding Connector, 2 Cables to Bar

Brand: Burndy

Catalog ID: GCM26T4

Mechanical Grounding Connector, 2 Cables to 1/4" - 1/2" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), 3/8" Stud.

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Catalog Number

GCM26T4

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810090220

UPC 14 Digit GTIN

00781810090220

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Width fraction

1-1/3 in

Dimension - Width inch

1.36 in

Dimension - Width mm

35 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

1

Pallet Quantity

1