HUBBELL CANADA
Image of GCM29 GCM29, Mechanical Grounding Connector, 2 Cables to Bar
Image of GCM29 GCM29, Mechanical Grounding Connector, 2 Cables to Bar
Image of GCM29 GCM29, Mechanical Grounding Connector, 2 Cables to Bar
Image of GCM29 GCM29, Mechanical Grounding Connector, 2 Cables to Bar
+1
Image of GCM29 GCM29, Mechanical Grounding Connector, 2 Cables to Bar

GCM29, Mechanical Grounding Connector, 2 Cables to Bar

Brand: Burndy

Catalog ID: GCM29

Mechanical Grounding Connector, 2 Cables to 1/4" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, 2.07" High

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Application

For Joining A Wide Range Of Two Copper Parallel Cables And Direct Burial In Concrete Or Ground

Catalog Number

GCM29

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

GCM

UPC

781810001776

UPC 14 Digit GTIN

00781810001776

Dimensions

Dimension - Height inch

2.07 in

Dimension - Height mm

52.6 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

1-8/9 in

Dimension - Width inch

1.90 in

Dimension - Width mm

48 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-250 KCMIL

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

25

Pallet Quantity

4500