HUBBELL CANADA
GCM30, Mechanical Grounding Connector, 2 Cables to Bar
Image of GCM30 GCM30, Mechanical Grounding Connector, 2 Cables to Bar
Image of GCM30 GCM30, Mechanical Grounding Connector, 2 Cables to Bar

GCM30, Mechanical Grounding Connector, 2 Cables to Bar

Brand: Burndy

Catalog ID: GCM30

Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, 4 AWG (Str.) - 300 kcmil, 1/2" Stud.

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

General

Catalog Number

GCM30

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810278017

UPC 14 Digit GTIN

00781810278017

Dimensions

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Width fraction

2-1/5 in

Dimension - Width inch

2.21 in

Dimension - Width mm

56 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

4 AWG - 300 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

8

Pallet Quantity

1