HUBBELL CANADA
Image of GCSYA26WEEB GCSYA26WEEB 1-hole ground clamp, steel flange, Conductor

GCSYA26WEEB 1-hole ground clamp, steel flange, Conductor

Brand: Burndy

Catalog ID: GCSYA26WEEB

GCSYA-WEEB connector accommodates steel 1/8" to 5/8" thick, includes compression lug and anti-rotation WEEB® Washer for one-hole applications.

  • Provides proper grounding of towers
  • Easy and simple hex tooling installation
  • No hot work permit or drilling required
  • Includes compression lug and anti-rotation WEEB Washer for one-hole applications
  • Accommodates steel 1/8" to 5/8" thick
  • UL467 Listed
  • AT&T Approved

General

Catalog Number

GCSYA26WEEB

Series

WEEB® Series

UPC

621945635944

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Industry Standard(s)

UL467

Logistics

Carton Quantity

25

Pallet Quantity

1