HUBBELL CANADA
Image of GD1629CG1 GD1629CG1, Mech Ground Conn, 2 Cables to Rod or Pipe
Image of GD1629CG1 GD1629CG1, Mech Ground Conn, 2 Cables to Rod or Pipe

GD1629CG1, Mech Ground Conn, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD1629CG1

Accom: 1 1/4 IPS 1 3/8" - 1 1/4" Rod 2/0 Sol AWG Min 250 kcmil Cu Max.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GD1629CG1

Installation Torque Recommended in-lb

360 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

Steel - Galvanized

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Two Conductor (GD)

Product Type

Mechanical

UPC

621945138995

UPC 14 Digit GTIN

00621945138995

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Height inch

4.12 in

Dimension - Height mm

104.6 mm

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

1.25

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

360 LBS/in