HUBBELL CANADA
Image of GD1834 GD1834, Mech Ground Conn, 2 Cables to Rod or Pipe
Image of GD1834 GD1834, Mech Ground Conn, 2 Cables to Rod or Pipe

GD1834, Mech Ground Conn, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD1834

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 300 - 500 kcmil, 2" Rod, 2" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GD1834

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Two Conductor (GD)

Product Type

Mechanical

U Bolt Type

260

UPC

781810260340

UPC 14 Digit GTIN

00781810260340

Dimensions

Dimension - B Length inch

1.56 in

Dimension - Height fraction

5-3/8 in

Dimension - Height inch

5.38 in

Dimension - Height mm

136.7 mm

Dimension - Width fraction

4-1/8 in

Dimension - Width inch

4.06 in

Dimension - Width mm

103 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

300;350;400;450;500

Conductor - Copper Str Size B Range

2

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

2

Conductor - Copper Tube Std Size Range

2

Conductor - Rod Size

2 in

Conductor - Rod Size Range

2 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1

Pallet Quantity

1