
Brand: Killark
Catalog ID: GEC-RG
Covers are supplied standard to all GE series bodies, but a variety of multiple options are provided to meet all situations, such as our dome covers and lens. Rubber gaskets fit between cover and body to make the assembly watertight.
Application
Catalog Number
GEC-RG
Color
EU RoHS Indicator
Contact Manufacturer
Material
Neoprene
Series
GE Series
Type
UPC
783936210698
Dimensions
4 in x 4 in x 1 in
Gross Weight with Packaging
0.05
Height
1 in
Length
4 in
Weight
1.93 lb
Width
4 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5