

Brand: Bryant
Catalog ID: GFMD240A
Standard Product
Application
Heavy Duty Industrial Commercial
Catalog Number
GFMD240A
Color
Black
Enclosure Type
Toggle
Environmental Conditions
NEMA 4X with Supplied Gasket
Item Type
Auto Set Sensing Module
Material
Composite
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Product Family
Industrial
Type
Auto Reset
UPC
781786450011
Height
2.3 in
Length
4.7 in
Amperage Rating
1-50 A
Connectivity
None
Current / Amperage Rating
1-50 A
Frequency Rating
80% of Full Rating Continuous
Phase
60Hz
Trip Range
.025 Seconds in
Trip Type
Standard
Voltage Rating
240 VAC
Voltage Rating Description
240 VAC
Number Of Poles
None
Wire Size
Terminal Screws
Environmental Conditions
NEMA 4X with Supplied Gasket
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Carton Quantity
5