HUBBELL CANADA
GFCI Circuit Breaker , Manual Set, 120V AC, 4-6 mA Trip Level, Black
Image of GFMD120M GFCI Circuit Breaker , Manual Set, 120V AC, 4-6 mA Trip Level, Black
Image of GFMD120M GFCI Circuit Breaker , Manual Set, 120V AC, 4-6 mA Trip Level, Black
Discontinued

GFCI Circuit Breaker , Manual Set, 120V AC, 4-6 mA Trip Level, Black

Brand: Bryant

Catalog ID: GFMD120M

Power Protection Products, GFCI Circuit Breaker Sensing Modules, Industrial, Manual Set, 120V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black

  • Industrial
  • Manual Set
  • 120V AC
  • GFCI Circuit Breakers
  • 4-6 mA Trip Level

Standard Product

General

Application

Heavy Duty Industrial Commercial

Catalog Number

GFMD120M

Color

Black

Enclosure Type

Toggle

Environmental Conditions

NEMA 4X with Supplied Gasket

Item Type

Manual Set Sensing Module

Material

Composite

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Product Family

Industrial

Type

Manual Reset

UPC

781786450028

Dimensions

Height

2.4 in

Length

4.9 in

Electrical Ratings

Amperage Rating

1-50 A

Connectivity

None

Current / Amperage Rating

1-50 A

Frequency Rating

80% of Full Rating Continuous

Phase

60Hz

Trip Range

.025 Seconds in

Trip Type

Standard

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Number Of Poles

None

Wire Size

Terminal Screws

Certifications And Compliance

Environmental Conditions

NEMA 4X with Supplied Gasket

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

5