HUBBELL CANADA
GFCI High Amperage Portables, Auto Set, 30A 120V AC, 100ft Cord
Image of GFP1314 GFCI High Amperage Portables, Auto Set, 30A 120V AC, 100ft Cord
Image of GFP1314 GFCI High Amperage Portables, Auto Set, 30A 120V AC, 100ft Cord
Image of GFP1314 GFCI High Amperage Portables, Auto Set, 30A 120V AC, 100ft Cord
Image of GFP1314 GFCI High Amperage Portables, Auto Set, 30A 120V AC, 100ft Cord
Discontinued

GFCI High Amperage Portables, Auto Set, 30A 120V AC, 100ft Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP1314

GFCI High Amperage Portables, Industrial/Commercial, Auto Set, 30A 120V AC, 100' Cord, 4-6 mA Trip Level

Auto Set

General

Application

Line Cord Only No Devices

Catalog Number

GFP1314

Color

Black, Yellow

Construction

Fabricated

EU RoHS Indicator

Item Type

Industrial Grade

Material - Insulation

Elastomer

Material - Jacket

PVC

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

UPC

783585005782

Dimensions

Outside Diameter

0.335

Weight

23.3 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Plug-In

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

120 VAC

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5