HUBBELL CANADA
GFCI Linecords, Auto Set, 15A 125V AC, 5-15R, 25' Cord Length, Yellow
Image of GFCI2515 GFCI Linecords, Auto Set, 15A 125V AC, 5-15R, 25' Cord Length, Yellow
Image of GFCI2515 GFCI Linecords, Auto Set, 15A 125V AC, 5-15R, 25' Cord Length, Yellow
Discontinued

GFCI Linecords, Auto Set, 15A 125V AC, 5-15R, 25' Cord Length, Yellow

Brand: Bryant

Catalog ID: GFCI2515

Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 125V AC, 5-15R, 25' Cord Length, 4-6 mA Trip Level, Yellow

  • Commercial
  • Auto Set
  • 15A 125V AC
  • 5-15R
  • 25' Cord Length

Auto Set

General

Application

GFCI Line Cords

Catalog Number

GFCI2515

Color

Black, Yellow

Construction

Fabricated

Item Type

Industrial/Commercial Grade

Material - Insulation

Elastomer

Material - Jacket

PVC

Product Family

Industrial

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

781786916104

Dimensions

Outside Diameter

0.35

Weight

3.4 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5