HUBBELL CANADA
GFCI Outlet 20A 125V Gray Hospital Grade Tamper Resistant
Image of GFR8300SGGY GFCI Outlet 20A 125V Gray Hospital Grade Tamper Resistant
Image of GFR8300SGGY GFCI Outlet 20A 125V Gray Hospital Grade Tamper Resistant
Discontinued

GFCI Outlet 20A 125V Gray Hospital Grade Tamper Resistant

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFR8300SGGY

Power Protection Products, Receptacles, GFCI, Safety Grade Commercial Hospital Grade, Self Test, LED Indicator, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray

  • 10kA Short Circuit Current Rating
  • Limits improper access to energized contacts
  • Power indication
  • Ground fault indicator
  • No power at face if reverse wired

Self-Testing, Tamper and Weather Resistant, Self Grounding

General

Catalog Number

GFR8300SGGY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Product Family

Hospital Grade

Specifications

  • Base - PBT
  • Face - PBT
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

Tamper-Resistant, Weather Resistant

UPC

783585441085

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Fed.Spec
  • Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10