


Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFR5362SGI
Self Test Feature, Self Grounding
Catalog Number
GFR5362SGI
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Decorator Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Product Family
Extra Heavy Duty
Specifications
Style
Standard
Type
Tamper-Resistant, Weather Resistant
UPC
783585440958
Display Size
Standard Sized Product
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating Description
125 V
Wattage
2500
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
5-20R
Carton Quantity
10