HUBBELL CANADA
GFCI Plugs, Manual Set, 15A 120V AC, 5-15R, Plug Only, Black
Image of GFP15MA GFCI Plugs, Manual Set, 15A 120V AC, 5-15R, Plug Only, Black
Image of GFP15MA GFCI Plugs, Manual Set, 15A 120V AC, 5-15R, Plug Only, Black
Image of GFP15MA GFCI Plugs, Manual Set, 15A 120V AC, 5-15R, Plug Only, Black
Image of GFP15MA GFCI Plugs, Manual Set, 15A 120V AC, 5-15R, Plug Only, Black
Discontinued

GFCI Plugs, Manual Set, 15A 120V AC, 5-15R, Plug Only, Black

Brand: Bryant

Catalog ID: GFP15MA

Power Protection Products, GFCI Plugs, Commercial, Manual Set, 15A 120V AC, 5-15R, Plug Only, 4-6 mA Trip Level, Black

  • Commercial
  • Manual Set
  • 15A 120V AC
  • 5-15R
  • Plug Only

Manual Set

General

Application

Wired On GFCI Protection

Catalog Number

GFP15MA

Color

Black

Construction

Fabricated

EU RoHS Indicator

Item Type

Industrial/Commercial Grade

Material - Insulation

Elastomer

Material - Jacket

PVC

Series

Commercial

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Plugs

UPC

781786615007

Dimensions

Outside Diameter

0.35

Weight

0.4 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In, Wired On

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Nema Rating

5-15P

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

10