HUBBELL CANADA
Image of GFTW153 HubbellPRO,Weather Resistant,GFCI,15A,Brown
Image of GFTW153 HubbellPRO,Weather Resistant,GFCI,15A,Brown
Discontinued

HubbellPRO,Weather Resistant,GFCI,15A,Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTW153

HUBBELLPRO, GFCI, 15A, Weather-Resistant, Tamper-Resistant, 3 Pack, Brown

  • Autoguard self test technology with auto-monitor, power denial
  • Patented tamper-resistant mechanism designed specifically for residential applications provides ease of insertion
  • Flush, smooth profile and satin finish complement any décor

General

Catalog Number

GFTW153

Color

EU RoHS Indicator

Type

Tamper-Resistant/Weather Resistant

UPC

883778451201

Electrical Ratings

Current / Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

3