HUBBELL CANADA
Image of GFTW20W3 HubbellPRO,Weather Resistant,GFCI,20A,White
Image of GFTW20W3 HubbellPRO,Weather Resistant,GFCI,20A,White
Discontinued

HubbellPRO,Weather Resistant,GFCI,20A,White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTW20W3

HUBBELLPRO, GFCI, 20A, Weather-Resistant, Tamper-Resistant, 3 Pack, White

  • Autoguard self test technology with auto-monitor, power denial
  • Patented tamper-resistant mechanism designed specifically for residential applications provides ease of insertion
  • Flush, smooth profile and satin finish complement any décor

General

Catalog Number

GFTW20W3

Color

EU RoHS Indicator

Type

Tamper-Resistant/Weather Resistant

UPC

883778451294

Electrical Ratings

Current / Amperage Rating

20 A

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

3