

Brand: Burndy
Catalog ID: GG151SE
Catalog Number
GG151SE
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
No
Plating Type
Unplated
Product Type
Mechanical
U Bolt Type
244
UPC
781810042762
UPC 14 Digit GTIN
00781810042762
Dimension - B Length inch
1.31 in
Dimension - Braid Width Max fraction
1 in
Dimension - Braid Width Max inch
1.00 in
Dimension - Height inch
3.38 in
Dimension - Height mm
85.9 mm
Dimension - Width fraction
2-5/8 in
Dimension - Width inch
2.63 in
Dimension - Width mm
67 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size B Range
1
Conductor - Copper Tube Std Size
1-1/8;1-1/4
Conductor - Copper Tube Std Size Range
1-1/8-1-1/4
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
1
Pallet Quantity
1