HUBBELL CANADA
GG161W, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube
Image of GG161W GG161W, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube
Image of GG161W GG161W, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

GG161W, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

Brand: Burndy

Catalog ID: GG161W

Mechanical Grounding Connector, Copper Bar/Strap/Braid/Cable to Rod/Tube, 1-1/4" Pipe, 1-3/8"-1-1/2" Rod. Tin Plated

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

General

Catalog Number

GG161W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Yes

Plating Type

Tin

Product Type

Mechanical

U Bolt Type

204

UPC

621945740129

UPC 14 Digit GTIN

00

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Braid Width Max fraction

1 in

Dimension - Braid Width Max inch

1.00 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - Width fraction

3 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - Copper Str Size B Range

1.25

Conductor - Copper Tube Std Size

1-1/2

Conductor - Copper Tube Std Size Range

1-1/2

Conductor Type

  • Rod-Size
  • CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1

Pallet Quantity

1