

Brand: Burndy
Catalog ID: GG182TN
Catalog Number
GG182TN
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast, Tin Plated
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
Yes
Plating Type
Tin
Product Type
Mechanical
U Bolt Type
230
UPC
781810416754
UPC 14 Digit GTIN
00781810416754
Dimension - B Length inch
1.75 in
Dimension - Height mm
111.3 mm
Dimension - Width inch
4.06 in
Dimension - Width mm
103 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
6
Pallet Quantity
720