HUBBELL CANADA
GG182W, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube
Image of GG182W GG182W, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube
Image of GG182W GG182W, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

GG182W, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

Brand: Burndy

Catalog ID: GG182W

Cast Cu Alloy Ground Connector, 2" IPS, 2" - 2-3/8" Rod, Tin plated, 1/2" Bolt.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

General

Catalog Number

GG182W

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Yes

Plating Type

Tin

Product Type

Mechanical

U Bolt Type

230

UPC

621945552074

UPC 14 Digit GTIN

000

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Braid Width Max fraction

2 in

Dimension - Braid Width Max inch

2.00 in

Dimension - Height inch

4.38 in

Dimension - Height mm

111.3 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.06 in

Dimension - Width mm

103 mm

Conductor Related

Conductor - Copper Str Size B Range

2

Conductor - Copper Tube Std Size

2;2-1/4

Conductor - Copper Tube Std Size Range

2-2-1/4

Conductor Type

  • Rod-Size
  • CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1

Pallet Quantity

1