HUBBELL CANADA
GG202TN, Mech Ground, Cu Bar/Strap/Braid/Cable to Rod/Tube
Image of GG202TN GG202TN, Mech Ground, Cu Bar/Strap/Braid/Cable to Rod/Tube
Discontinued

GG202TN, Mech Ground, Cu Bar/Strap/Braid/Cable to Rod/Tube

Brand: Burndy

Catalog ID: GG202TN

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 3"-3-1/2" Pipe, Tin Plated.

  • High copper alloy tin-plated ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation

General

Catalog Number

GG202TN

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast, Tin Plated

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Electro Plated

U Bolt Type

282

UPC

781810416730

UPC 14 Digit GTIN

00781810416730

Dimensions

Dimension - B Length inch

1.88 in

Dimension - Height mm

162.1 mm

Dimension - Width fraction

5-1/5 in

Dimension - Width inch

5.19 in

Dimension - Width mm

132 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in