

Brand: Burndy
Catalog ID: GG213
Catalog Number
GG213
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
No
Plating Type
Unplated
Product Type
Mechanical
U Bolt Type
263
UPC
781810260135
UPC 14 Digit GTIN
00781810260135
Dimension - B Length inch
2.38 in
Dimension - Height mm
149.4 mm
Dimension - Width inch
5.69 in
Dimension - Width mm
144 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
5
Pallet Quantity
1